Tools


Siemens Worldwide

Siemens Global Weblogs

Language

 

Contact

Measuring Success

Entries » Blog » Product Spotlight: SITRANS FC430

Eric Heilveil |

Product Spotlight: SITRANS FC430

Siemens is proud to introduce the next generation of Coriolis flow measurement technology: the Sitrans FC430. Comprised of the Sitrans FCS400 sensor and the Sitrans FCT030 transmitter, this digitally-based Coriolis flow solution is ideal for multi-parameter measurement of liquids and gases within the chemical, pharmaceutical, food " beverage, oil " gas and other process industries. It has been designed to optimize a wide range of applications, including fast filling, batch control, blending and dosing.
The Sitrans FC430 Coriolis mass Flow meter features the market’s most compact sensor, with a flow measurement accuracy of 0.1 percent of rate, minimal pressure loss, an extremely stable zero point and a best-in-class high-speed signal transfer rate of 100 Hz. Innovative and user-friendly support tools provide direct access to all operational and functional data, certificates and audit trails. In addition, the Sitrans FC430 is among the first Coriolis flow meters to offer SIL (Safety Integrity Level) 2 and 3 approval in hardware and software, respectively, to meet the highest standards of safety and reliability.
You can find technical specs, videos and additional sales collateral about the SITRANS FC430 Coriolis flowmeter on our website, http://www.usa.siemens.com/Coriolis

 Please login to comment