Tools


Siemens Worldwide

Siemens Global Weblogs

Language

 

Contact

Home

  • Harald Mayer | 28/03/2018

    Low Voltage Retrofit - Turning old into new

    Aging low-voltage switchgear can be modernized with new direct-rack replacement circuit breakers from Siemens, providing minimal downtime and significant cost savings over replacing the entire system.   New low-voltage replacement circuit breakers are designed based on proven medium-voltage replacement circuit breaker philosophy, utilizing a Siemens common core operator technology and a sma...
  • Eva Gansen | 15/03/2018

    Turning measurement data into information

    When it comes to the future challenges of the global tank terminal industry, better information is one of the major issues. Improved, more timely and accurate information allows for precise process monitoring. It helps to prevent overspill and protects from media loss. It is also the enabling factor for better leak detection and a higher safety level.     For storage plant and termin...
  • Eva Gansen | 15/03/2018

    Logistics: Taking control of the supply chain

    Tank and terminal operations are a constant logistics process involving storage, loading and unloading. Alongside the smooth operation of all physical assets involved, this also requires seamless communication processes from order processing to storage management and tank farm monitoring.   Logistics processes start with the unloading of a ship or any other carrier and end with the loading...
  • Katrien Valkiers | 13/03/2018

    Conversion to PCS 7 at INEOS ChloroToluenes

    Conversion to Siemens PCS 7 paves the way for safe, continuous production of chemicals.

     

    Conversion to Siemens PCS 7 paves the way for safe, continuous production of chemicals.   The production of benzylchlorides at INEOS ChloroToluenes is a complex chemical process involving various steps and subsystems. So the bar was set high when this chemicals specialist was on the lookout for an automated process control system. The requirements included fewer system failures, guarantee...
  • Katrien Valkiers | 12/03/2018

    Migration vers PCS 7 chez INEOS ChloroToluenes

    Conversion au PCS 7 de Siemens : la clé d’une production chimique sûre et sans interruption

    Conversion au PCS 7 de Siemens : la clé d’une production chimique sûre et sans interruption La production de chlorure de benzyle chez INEOS ChloroToluenes est un processus chimique complexe qui se déroule en plusieurs étapes sur différentes installations. Trouver un système de conduite de procédé automatisé à l...